Search

Micro Digestor

Kjeldahl Micro Digestor
  • Kjeldahl Micro Digestor
Catalog #: 6030001
Qty:

Attributes

  • Kjeldahl Digestion Fume Removal Method: Benchtop
  • Product Subcategory: Micro Kjeldahl
  • Purpose: Kjeldahl Digestion

Specifications

  • Estimated Shipping Weight: 17.0 lbs
  • Estimated Shipping Weight metric: 8.0 kg
  • Dimensions: 22.56" w x 9" d x 14" h
  • Dimensions metric: 57 x 23 x 36 cm
  • Electrical: 230 V, 50/60 Hz, 6 amps

Micro Digestors provide accurate results for Kjeldahl digestions using either 30 or 100 milliliter flasks. Each heater has individual infinite heat control to provide precise heat to each sample. Micro Digestors are fully assembled and ready to use. Simply plug into a suitable electrical receptacle and connect to a water aspirator or use in a fume hood. The RapidStill I is the ideal companion for the Micro Digestor.



Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Micro Digestor Manual

      For models 6030000 and 6030001

      View Files

  • Application Notes

    • Methodology using the Micro Digestor

      Determination of Arsenic in Urine, Hair and Nail Samples

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.