Search

Lower Test Tube Spindle Rack

Lower Test Tube Spindle Rack
  • Lower Test Tube Spindle Rack
Catalog #: 4546000
Qty:

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg
  • Dimensions: 21.0" w x 21.5" d x 5.0" h

May be used in place of the Lower Standard Rack in any SteamScrubber or the Lower Spindle Rack in any FlaskScrubber or FlaskScrubber Vantage Series Washer. Holds test tubes, vials and other laboratory glassware containers from 10 mm to 25 mm in diameter. Water and detergent are injected through the spindles to clean and rinse the inside of the tubes. In addition, when used in a FlaskScrubber or FlaskScrubber Vantage Series Washer, hot air is forced through the spindles to dry the inside of the test tubes. Constructed of Type 304 stainless steel. Include 150 each spindles, 2.0" h x 1/8" OD (5 cm x 3 mm) with nylon fasteners and riser. The riser, when placed on top of the spindles, elevates tubes 3/4" (19 mm) from the bottom of the spindles to allow for proper drainage. Test Tube Holder 4546100, 4546200 or 4546300 is required (sold separately).
 

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers manufactured before October 2020 are available.

Our Product Representatives Are Here To Help