Search

Lower Standard Rack

Lower Standard Rack, 4669000
  • Lower Standard Rack, 4669000
Catalog #: 4669000
Qty:
Price: $655.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 12.0 lbs
  • Estimated Shipping Weight metric: 5.4 kg
  • Dimensions: 21.4" w x 20.9" d x 3.5" h
  • Dimensions metric: 54.4 x 53.1 x 28.9 cm

Lower Standard Rack is open to accommodate accessory inserts to suit your labware needs (inserts sold separately). Constructed of type 304 stainless steel. One is included with each SteamScrubber washer. For use in Labconco glassware washers manufactured after October 2020.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files