Search

Liquid Trap Kit

7970500 240ml Liquid Trap
  • 7970500 240ml Liquid Trap
Catalog #: 7970500
Qty:
Price: $595.00

Attributes

  • Applicable Products: CentriVap Concentrators, RapidVap Vacuum Evaporation Systems
  • Liquid Trap Capacity: 240 ml

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

Liquid Trap Kit includes a borosilicate glass container that holds 240 milliliters of liquid, an epoxy-coated steel bracket for attachment to the side of a CentriVap Concentrator or RapidVap Vacuum Evaporation System, 18" (45.7 cm) of 0.5 ID (1.3 cm) vacuum tubing, and two vacuum tubing clamps.

Liquid Trap prevent liquid from entering the pump.

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.