Search

Large Tubing Pass-Through Port, 3/4"

Large Tube Pass-Through for Logic Vue - 0.75
  • Large Tube Pass-Through for Logic Vue - 0.75
Catalog #: 3349200
Qty:
Price: $154.00

Attributes

  • Applicable Products: Logic Vue Large Class II Enclosures

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 3.3" w x 6.0" d x 3.3" h
  • Dimensions metric: 8.4 x 15.2 x 8.4 cm

Large tubing pass-through port for use with Logic Vue Large Class II Enclosures. Allows passage of larger tubing through sidewall of Logic Vue for external equipment such as Aerosol Management Systems (AMS), chillers, and other supportive equipment. 0.75" OD. Inner tube and outer flange constructed of a 16 gauge 304 stainless steel. Adds 1.8" (4.6 cm) to overall width. Installation is required.

Accessories for use with Logic Vue Class II Enclosures.

Literature & Resources

  • Brochures

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

  • En Español

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.