Search

HEPA Filter Packs

HEPA Filter Pack
  • HEPA Filter Pack
Catalog #: 2244200
Qty:

Attributes

  • Duct Nominal Diameter: 12"
  • Height: 25"
  • Static Pressure: 1" static pressure at 1000 CFM

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 28"w x 28"l x 25"h
  • Dimensions metric: 71 cm w x 71 cm l x 64 cm h

High Efficiency Particulate Air Fliter is for non-radioactive particulate applications. Rated for 1000 CFM airflow with initial 1.0" static pressure drop. Replaceable HEPA filter media removes 99.97% of all particles 0.3 micron or greater. Furnished with clamping frame and duct connections. Not suitable for outside mounting.

Filter Packs are designed for installation between the fume hood and remote blower. It should be positioned between two pieces of fume hood exhaust duct located below the roof.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.