Search

Heated Drying Chamber

Heated Drying Chamber
  • Heated Drying Chamber
Catalog #: 7521000
Qty:
Price: $4,130.00

Attributes

  • Region: U.S. and Canada
  • Applicable Products: FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 19.0 lbs
  • Estimated Shipping Weight metric: 8.6 kg
  • Dimensions: 10.5" h x 9" diameter
  • Electrical: 115 volts, 50/60 Hz, Domestic

Heated Drying Chamber is stainless steel with a clear acrylic cover, neoprene gaskets and electrical passthrough for transformer cords. It includes a three shelf product heater. The chamber is compatible with any FreeZone 4.5, 6, 12 or 18 Liter Freeze Dry System manufactured before August 2017 or any FreeZone Legacy Freeze Dryer manufactured after August 2017. If used with a FreeZone 4.5 Liter Freeze Dry System with permanent drying chamber, Attachment Port Lid Accessory 7762800 is required (not included). For operation on 115V, 50/60 Hz.

Drying Chambers provide a means to attach flasks to your freeze dryer or contain samples in bulk.

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.