Search

FreeZone Stoppering Tray Dryer 115V

Specifications

  • Estimated Shipping Weight: 450.0 lbs
  • Estimated Shipping Weight metric: 204.0 kg
  • Dimensions: 32" w x 24.6" d x 27.1" h
  • Dimensions metric: 81.3 x 62.5 x 68.8 cm
  • Electrical: 115V, 60 Hz, 16.0A

Catalog #
7948020-W1

Price: $25,410.00
Sale Price: $20,328.00

file_download Download Datasheet

FreeZone Stoppering Tray Dryer. 115V, 60 Hz. Used unit. Unit was sent back and refurbished. In good condition. Freeze dryer and vacuum pump are required (not included). Photo is representative only.

Serial Number: 170542976

View an equivalent item in new condition.

 

Lyophilize and stopper multiple vials under vacuum using the FreeZone Stoppering Tray Dryer, or freeze dry batch samples for bulk processing directly on its three shelves.

A digital display allows the user to program the set point temperature. Holds up to five programs of up to five segments each, with memory for repeating protocols.

A pneumatic diaphragm inflates to raise the shelves into stoppering position on all three levels.