Search

FreeZone Plus -84 C 6 Liter Cascade Console Freeze Dry System 115V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 273.0 lbs
  • Estimated Shipping Weight metric: 124.0 kg
  • Dimensions: 32.2" w x 28.0" d x 36.3" h
  • Dimensions metric: 81.8 w x 71.1 d x 92.2 h cm
  • Electrical: 115V, 60 Hz, 16.0A

Catalog #
7934024-2-W1

Price: $16,865.00
Sale Price: $13,492.00

file_download Download Datasheet

FreeZone -84° C 6 Liter Console Freeze Dry System with PTFE-coated collector coil and chamber. Includes purge valve with switch for isolating the vacuum pump from the freeze dry system. 115V, 60 Hz. 115V, 20A plug. Used unit. Unit was installed but never used. Discontinued style. Unit has some scratches, mainly on top, and some scratches and scuffs on stainless front panel. Photos are actual unit.

Serial Number: 180355351

 

FreeZone Plus 6 Liter Cascade Console Freeze Dry System is designed for light to moderate loads of low eutectic point samples. Removes a maximum of 4.1 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); two 1/3 hp CFC-free refrigeration systems; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; hot gas defrost and switch; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.