Search

FreeZone 6 Liter Benchtop Freeze Dryers
  • FreeZone 6 Liter Benchtop Freeze Dryers

FreeZone 6 Liter Benchtop Freeze Dryers

Discontinued

FreeZone 6 Liter Benchtop Freeze Dryer is designed for light to moderate aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes a maximum of 4 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 3/4 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Use Our Product Selection Tools

Freeze Dryer Configurator

A simple way to design a complete lab freeze dry system that fits your needs. 

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood for your application.

Freeze Dryers with LCD display and collector capacity of 6 liters, suitable for lyophilizing aqueous samples.

Showing 1 - 10 of 10 Results

FreeZone 6 Liter Benchtop Freeze Dry System
No Image

Catalog # 7752020

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Plug Type: North America, 115V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System
No Image

Catalog # 7752030

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System
No Image

Catalog # 7752040

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Plug Type: North America, 230V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System
No Image

Catalog # 7752060

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Plug Type: British (UK)
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System
No Image

Catalog # 7752070

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Plug Type: China/Australia
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector
No Image

Catalog # 7752021

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 115V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector
No Image

Catalog # 7752031

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector
No Image

Catalog # 7752041

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 230V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector
No Image

Catalog # 7752061

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: British (UK)
  • Style: Benchtop

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

    • French-Language FreeZone Freeze Dryers Catalog

      This French-language catalog contains an overview, features, benefits, specifications and ordering information on FreeZone Freeze Dryers. Ordering information on accessories is also included. En français.

  • User's Manuals

    • FreeZone Legacy 6 Liter Benchtop Freeze Dryers

      For 77520 Series FreeZone Legacy 6 Liter Benchtop Freeze Dryers manufactured since August, 2017.

      Catalog numbers: 7752020, 7752021, 7752040, 7752041, 7752030, 7752031, 7752060, 7752061, 7752070, 7752071

    • FreeZone Legacy 2.5 and 6 Liter Quick Guide to Installation

      In five languages: English, Italian, French, German and Spanish.

  • Safety Data Sheets

    • Refrigerant R452A SDS

  • Declarations of Conformity

    • CE Declaration of Conformity - Legacy and Discontinued FreeZone Freeze Dry Systems

      For FreeZone Legacy and Discontinued Freeze Dry Systems. 

  • Software & Apps

    • Lyo-Works OS Software for FreeZone Freeze Dryers

      This is the Lyo-Works application software for your FreeZone Freeze Dryer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install.