Search

FreeZone 6 Liter -84C Console Freeze Dryer 230V

Serial 200492852_Front
  • Serial 200492852_Front
  • Serial 200492852_Back
  • Serial 200492852_Top
  • Serial 200492852_Scratches
  • Serial 200492852_Scratches
Catalog #: 710611110-W1
Qty:
Sale Price: $15,060.00 Price: $18,825.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 299.0 lbs
  • Estimated Shipping Weight metric: 135.6 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 230V, 60 Hz, 10A

FreeZone 6L -84° C Console Freeze Dryer with stainless steel coil and collector and built-in Purge Valve. 230V, 60Hz with North America plug. Installed and returned. Used unit. Unit has scratches on top of console wrapper and inside chamber but runs great. Vacuum pump with a displacement of at least 98 L/min, 0.002 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose, Tray Dryer or other drying accessory, and freeze dry glassware if not bulk freeze drying are required (not included). Photos are of actual unit.

Serial Number: 200492852

View an equivalent item in new condition.

 
FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large samples loads or numerous small container batches. The console features a front viewing window, interior space for a vacuum pump, and accommodation for a large tray dryers such as the FreeZone Stoppering Tray Dryer (pump and tray dryer sold separately).
 
The upright stainless steel collector coil holds 6 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

 

Our Product Representatives Are Here To Help