Search

FreeZone 6 Liter -84C Console Freeze Dryer 115V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 299.0 lbs
  • Estimated Shipping Weight metric: 135.6 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 115V, 60 Hz, 16A

Catalog #
710612000-W1

Price: $18,535.00
Sale Price: $14,828.00

file_download Download Datasheet

FreeZone 6L -84° C Console Freeze Dryer with PTFE coil and collector. 115V, 60Hz. Used and refurbished unit. Scratches on bottom left corner of front panel. Photo is representative only. Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Serial Number: 190880362

View an equivalent item in new condition.

 

FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large samples loads or numerous small container batches. The console features a front viewing window, interior space for a vacuum pump, and accommodation for a large tray dryers such as the FreeZone Stoppering Tray Dryer (pump and tray dryer sold separately). These models offer a broad range of built-in options including a purge valve and mini chamber.

The upright stainless steel collector coil holds 6 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).