Search

FreeZone 6 Liter -50C Console Freeze Dryer 230V

FreeZone 6L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 6L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • 700612140 D - Warehouse 25
  • 700612140 D - Warehouse 25
  • 700612140 D - Warehouse 25
  • 700612140 D - Warehouse 25
  • 700612140 D - Warehouse 25
Catalog #: 700612140-W1
Qty:
Sale Price: $13,512.00 Price: $16,890.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 285.0 lbs
  • Estimated Shipping Weight metric: 129.3 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 230V, 50 Hz, 8A

FreeZone 6L -50° C Console Freeze Dryer with PTFE coil and collector, Purge Valve. 230V, 50Hz China/Australia. New, never used. Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included). Photo is representative only.

Serial Number: 200593776 D

 

FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space for a vacuum pump, and accommodation for a large tray dryer such as the FreeZone Stoppering Tray Dryers (pump and tray dryer sold separately). These models offer the broadest range of built-in options including a shell freezer.

The upright stainless steel collector coil holds 6 liters of ice before defrosting. A single 3/4 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Our Product Representatives Are Here To Help