Search

FreeZone 6 Liter -50C Console Freeze Dryer 115V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 285.0 lbs
  • Estimated Shipping Weight metric: 129.3 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 115V, 60 Hz, 16A

Catalog #
700611000-W1

Price: $13,565.00
Sale Price: $10,852.00

file_download Download Datasheet

FreeZone 6L -50° C Console Freeze Dryer with stainless steel coil and collector 115V, 60Hz. New unit, never used. Has scuff marks inside of chamber, light scratches and scuffs on front panel and lid. Small dent on lower rear corner of base. Slight damage to right corner of control panel. The unit is overall in very good condition. The dent in the rear of the base is not noticeable. Photos are of actual unit. Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Serial Number: 190372352

View an equivalent item in new condition.

 

FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space for a vacuum pump, and accommodation for a large tray dryer such as the FreeZone Stoppering Tray Dryers (pump and tray dryer sold separately). These models offer the broadest range of built-in options including a shell freezer.

The upright stainless steel collector coil holds 6 liters of ice before defrosting. A single 3/4 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).