Search

FreeZone 4.5L -84C Benchtop Freeze Dryer 115V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 197.0 lbs
  • Estimated Shipping Weight metric: 89.4 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 115V, 60 Hz, 16A

Catalog #
710401000-W1

Price: $14,360.00
Sale Price: $11,488.00

file_download Download Datasheet

FreeZone 4.5L -84° C Benchtop Freeze Dryer with stainless steel coil and collector. 115V, 60Hz. Used and refurbished unit. Good condition. Photos are of actual unit. Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Serial Number: 190575389

View an equivalent item in new condition.

 

FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space.

The upright stainless steel collector coil holds 4.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).