Search

FreeZone 4.5L -84C Benchtop Freeze Dryer 115V

FreeZone 4.5L -84C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 4.5L -84C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
Catalog #: 710402000-W1
Qty:
Sale Price: $12,584.00 Price: $15,730.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 197.0 lbs
  • Estimated Shipping Weight metric: 89.4 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 115V, 60 Hz, 16A

FreeZone 4.5L -84° C Benchtop Freeze Dryer with PTFE coil and collector. 115V, 60Hz. Used and refurbished unit is working good. Has a few light scuffs on front. Photo is representative only. Vacuum pump with a displacement of at least 98 L/min, 0.002 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose, Small Tray Dryer or other drying accessory, and freeze dry glassware if not bulk freeze drying are required (not included).

Serial Number: 191286164

View an equivalent item in new condition.

 

FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space.

The upright stainless steel collector coil holds 4.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Our Product Representatives Are Here To Help