Search

FreeZone 4.5 Liter -50C Benchtop Freeze Dryer

FreeZone 4.5L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 4.5L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
Catalog #: 700401000-W1
Qty:
Price: $8,964.00

Specifications

  • Estimated Shipping Weight: 139.0 lbs
  • Estimated Shipping Weight metric: 63.1 kg
  • Dimensions: 16.5" w x 22.4" d x 18.9" h
  • Dimensions metric: 41.9 w x 56.8 d x 48.0 h cm
  • Electrical: 115V, 60 Hz, 14A

Brand new condition. Comports to the product description from its manufacture date.

NOTE: Plumbing does not accept R452A refrigerant.

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • FreeZone Benchtop Freeze Dryers Manual

      For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.