Search

FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V

FreeZone 8L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 8L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
Catalog #: 720402000-BB2
Qty:
Sale Price: $11,397.50 Price: $22,795.00

Specifications

  • Estimated Shipping Weight: 205.0 lbs
  • Estimated Shipping Weight metric: 93.0 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 115V, 60 Hz, 16A

NOTE: SN# 210918755 Unit was returned under warranty

Our Product Representatives Are Here To Help