Search

FreeZone 2.5 Liter Benchtop Freeze Dryer

Freeze Dryers with LCD display and collector capacity of 2.5 liters, suitable for lyophilizing aqueous samples.

FreeZone 2.5 Liter Benchtop Freeze Dryer is designed for light sample loads or personal use. Compact design with small footprint fits in tight spaces. Powder-coated steel exterior. Upright stainless steel collector coil removes a maximum of 2 liters of water in 24 hours and holds 2.5 liters of ice before defrosting is necessary.* Features 1/3 hp refrigeration system; LCD for display of set up and operating parameters, alarm messages and total number of hours since refrigeration and vacuum were serviced; audible/visual alarm for abnormal system event (power failure, improper line voltage supply, collector temperature above -40° C, moisture in collector, and service vacuum pump; patented moisture sensor; vacuum control and break valve; RS-232 port; one button automatic refrigeration and vacuum start up with manual overrides; collector drain hose; power switch; 3" diameter accessory attachment port; 3' of 3/4" ID vacuum hose and 2 clamps. Vacuum pump, drying accessory and freeze dry glassware are required (not included).

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Filter these products

Showing 1 - 2 of 2 Results

FreeZone 2.5 Liter Benchtop Freeze Dry System

Catalog # 7670530

  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 2.5 Liter Benchtop Freeze Dry System with PTFE-coated Collector

Catalog # 7670531

  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Schuko
  • Style: Benchtop
  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

  • End-Zone End Point Detection System-Set Up

    Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.

  • Setting up a Labconco FreeZone Legacy Freeze Dryer

    Quick set up guide with instructions on connecting a FreeZone Legacy Freeze Dryer to a vacuum pump and installing the chamber or manifold.

Resources

lock Login or register to download resources

Brochures

Complete this form to redeem a free freeze dry glassware kit with your purchase of the End-Zone End Point Detection System. End-Zone eliminates the guesswork of knowing when lyophilization is complete. 

View PDF (867.2 KB)

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

View PDF (9.9 MB)

User's Manuals

FreeZone Legacy 2.5 Liter Benchtop Freeze Dryers

For 76705 Series FreeZone Legacy 2.5 Liter Benchtop Freeze Dryers manufactured since August, 2017.

Catalog numbers: 7670520, 7670521, 7670530, 7670531, 7670540, 7670541, 7670560, 7670561, 7670570, 7670571

View PDF (3.1 MB)

FreeZone Legacy 2.5 and 6 Liter Quick Guide to Installation

In five languages: English, Italian, French, German and Spanish.

View PDF (2.7 MB)



Accessories

Related Products