Search

FreeZone 2.5 Liter Benchtop Freeze Dry System

FreeZone 2.5 Liter Benchtop Freeze Dry System
  • FreeZone 2.5 Liter Benchtop Freeze Dry System

Catalog #: 7670520

Discontinued Item

View replacement: FreeZone 2.5 Liter -50C Benchtop Freeze Dryer (700201000)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Conformance: CAN/CSA C22.2, ETL, UL
  • Ice Holding Capacity: 2.5L
  • Plug Type: North America, 115V
  • Style: Benchtop
  • Vacuum Pump Displacement Required: 86 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 39.0 kg
  • Dimensions: 12.6" w x 17.9" d x 16.9" h
  • Dimensions metric: 32.0 cm w x 45.5 cm d x 42.9 cm h
  • Electrical: 115 volts, 60 Hz, 14.0 A

This product has been discontinued and is no longer available for purchase. It has been replaced by product 700201000.

FreeZone 2.5 Liter Benchtop Freeze Dryer is designed for light sample loads or personal use. Compact design with small footprint fits in tight spaces. Powder-coated steel exterior. Upright stainless steel collector coil removes a maximum of 2 liters of water in 24 hours and holds 2.5 liters of ice before defrosting is necessary.* Features 1/3 hp refrigeration system; LCD for display of set up and operating parameters, alarm messages and total number of hours since refrigeration and vacuum were serviced; audible/visual alarm for abnormal system event (power failure, improper line voltage supply, collector temperature above -40° C, moisture in collector, and service vacuum pump; patented moisture sensor; vacuum control and break valve; RS-232 port; one button automatic refrigeration and vacuum start up with manual overrides; collector drain hose; power switch; 3" diameter accessory attachment port; 3' of 3/4" ID vacuum hose and 2 clamps. Vacuum pump, drying accessory and freeze dry glassware are required (not included).

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

    • French-Language FreeZone Freeze Dryers Catalog

      This French-language catalog contains an overview, features, benefits, specifications and ordering information on FreeZone Freeze Dryers. Ordering information on accessories is also included. En français.

  • User's Manuals

    • FreeZone Legacy 2.5 Liter Benchtop Freeze Dryers

      For 76705 Series FreeZone Legacy 2.5 Liter Benchtop Freeze Dryers manufactured since August, 2017.

      Catalog numbers: 7670520, 7670521, 7670530, 7670531, 7670540, 7670541, 7670560, 7670561, 7670570, 7670571

    • FreeZone Legacy 2.5 and 6 Liter Quick Guide to Installation

      In five languages: English, Italian, French, German and Spanish.

  • Safety Data Sheets

    • Refrigerant R452A SDS

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for FreeZone Freeze Dryers

      For validation of predetermined FreeZone Freeze Dryers specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Freeze Dryers manufactured in August 2017 or later. These systems have Lyo-Works™ OS, blue control panel labels and stainless steel fronts.

  • Declarations of Conformity

    • CE Declaration of Conformity - Legacy and Discontinued FreeZone Freeze Dry Systems

      For FreeZone Legacy and Discontinued Freeze Dry Systems. 

  • Software & Apps

    • Lyo-Works OS Software for FreeZone Freeze Dryers

      This is the Lyo-Works application software for your FreeZone Freeze Dryer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

Product Selection Tools


Freeze Dryer Configurator

A simple way to design a complete lab freeze dry system that fits your needs. 

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood for your application.