Search

Freestanding SteamScrubber with Viewing Window and Light

Freestanding SteamScrubber with Viewing Window and Light
  • Freestanding SteamScrubber with Viewing Window and Light

Catalog #: 4400430

Discontinued Item

View replacement: Freestanding SteamScrubber Glassware Washer with Viewing Window and Light (402101000)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Electric Heating Phases: Heat up to 180 degrees F (82 degrees C)
  • Region: U.S. and Canada
  • ADA-Compliance: Standard Height
  • Conformance: CAN/CSA C22.2, ETL, UL
  • Viewing Window: Yes

Specifications

  • Estimated Shipping Weight: 235.0 lbs
  • Estimated Shipping Weight metric: 107.0 kg
  • Dimensions: 24.2"w x 27.5"d x 34.2-36.2"h
  • Dimensions metric: 61.5 cm w x 69.9 cm d x 86.9-91.9 cm
  • Electrical: 115 V, 60 Hz, 16 amps. 20 amp circuit breaker is required.

Compliance: UL 61010-1, CAN/CSA C22.2 No. 61010.1, ETL listed.

SteamScrubber Glassware Washers have stainless steel top and bottom racks that accommodate basket inserts for a wide variety of beakers and other wide-mouth laboratory glassware. Specialized inserts for BOD bottles, petri dishes, culture tubes and small utensils make the SteamScrubber versatile. It can accommodate Upper and Lower Spindle Racks (for forced air drying see FlaskScrubber washers). 

Use our Glassware Washer Selection Tools for the right options and components 

SEE OUR GREEN INITIATIVES

Programming a Labconco Glassware Washer

Literature & Resources

  • Brochures

    • Labconco Green Initiatives

      Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

    • FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

  • User's Manuals

    • Labconco Glassware Washer Quick Guide to Installation

      A guide to installing a Labconco Glassware Washer from requirements to testing.

    • Solutions to Automatic Glassware Washer Cleaning Problems

      Provides a comprehensive listing of problems associated with automatic glassware washers, along with the causes of those problems and suggested solutions.

    • SteamScrubber and FlaskScrubber Glassware Washers Manual (2007-Oct 2020)

      For catalog numbers: 4400320, 4400321, 4400330, 4400331, 4400420, 4400421, 4400430, 4400431, 4420320, 4420321, 4420330, 4420331, 4420420, 4420421, 4400430, 4400431, 4578020, 4578021, 4578030, 4578031, 4578120, 4578121, 4578130 and 4578131. For models manufactured 2007 to October 2020.

    • Wiring Diagram for FlaskScrubber Vantage Series Glassware Washers

      For models designed for 230 volt, 50/60 Hz operation. Part number is 4534600, Rev. C.

    • Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

      For models designed for 115 volt, 60 Hz operation. Part number is 4527300, Rev. A.

    • Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

      For models designed or 230 volt, 50/60 Hz operation. Part number is 4527400, Rev. A.

  • White Papers

    • Hand Washing Laboratory Glassware Study

      Provides the results of a Labconco study to determine the quantity of water used to hand wash laboratory glassware. People often assume that hand washing laboratory glassware is more economical than using an automated machine. This study seeks to disprove that assumption.

  • 3-Part Specs

    • FlaskScrubber and SteamScrubber Glassware Washers Specifications

  • CAD Drawings

    • 4400320 Undercounter SteamScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

    • 4400321 Undercounter SteamScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps

    • 4400330 Undercounter SteamScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps

    • 4400331 Undercounter SteamScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps

    • 4400420 Freestanding SteamScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

    • 4400421 Freestanding SteamScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps

    • 4400430 Freestanding SteamScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps

    • 4400431 Freestanding SteamScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps

  • Revit

    • SteamScrubber Glassware Washer Revit Model

  • Declarations of Conformity

    • CE Declaration of Conformity - Glassware Washers

      For 4400xxx Series and 45780xx Series SteamScrubber Glassware Washers and 4420xxx Series and 45781xx Series FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers

    • ETL Authorization Mark for Glassware Washers

      This document from Intertek authorizes the use of the ETL mark on SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers.

Product Selection Tools


Glassware Washer Selection Tools

These tools will make quick work of your laboratory glassware washer decisions.