Freestanding FlaskScrubber Glassware Washer
Catalog #: 412001000-BB1
Qty:
Sale Price: $8,150.00 Price: $10,168.00
Specifications
- Estimated Shipping Weight: 230.0 lbs
- Estimated Shipping Weight metric: 104.3 kg
- Dimensions: 24.3" w x 27.8" d x 32.2-36.2" h
- Dimensions metric: 61.7 w x 70.6 d x 81.8-91.9 h cm
- Electrical: 115V, 60 Hz, 16 A, 1P. Requires dedicated 20A circuit.
Freestanding FlaskScrubber Glassware Washer: Scratches
Right side – Dents lower side panel and top
Back side no issues
Left side no issues
Serial Number: 230651862J
Our Product Representatives Are Here To Help