Search

Discontinued – FlaskScrubber Glassware Washers
  • Discontinued – FlaskScrubber Glassware Washers
  • Discontinued – FlaskScrubber Glassware Washers
  • Discontinued – FlaskScrubber Glassware Washers

Discontinued – FlaskScrubber Glassware Washers

Discontinued

FlaskScrubber Glassware Washers are designed to wash and dry narrow-neck and general purpose labware. Their lower spindle rack holds up to 36 pieces of narrow-neck glassware such as volumetric flasks. Water and detergent are pumped through the spindles to reach the innermost areas of your glassware. Specialized inserts for pipettes, BOD bottles, petri dishes, culture tubes and small utensils make the FlaskScrubber versatile. 

Forced air drying through the spindles (not available on FlaskScrubber 33 models) ensures thorough drying inside and out. Optional Upper Standard Rack or Spindle Rack to increase washer capacity. A Lower Standard Rack may be used instead of the Lower Spindle Rack. 

TRY GLASSWARE WASHER SELECTION TOOLS for the right options and components

EPA residue testing showed the FlaskScrubber cleans reusable glassware of trace metals, volatile and semi-volatile organic compounds. Contact us to get the third party cleanability study conducted by an analytical laboratory. 

SEE OUR GREEN INITIATIVES

 

 

Use Our Product Selection Tools

Glassware Washer Selection Tools

These tools will make quick work of your laboratory glassware washer decisions.

For narrow-neck glassware such as volumetric and Erlenmeyer flasks. Lower rack is included, with 36 spindles. Optional specialized inserts to wash pipettes, BOD bottles, petri dishes, culture tubes, utensils, etc. 



Filter these products

Showing 1 - 3 of 3 Results

Freestanding FlaskScrubber Glassware Washer
No Image

Catalog # 4420421

Discontinued
  • Product Subcategory: FlaskScrubber
  • Style: Freestanding
  • Region: U.S. and Canada, International
  • Viewing Window: No
Freestanding FlaskScrubber with Viewing Window and Light
No Image

Catalog # 4420430

Discontinued
  • Style: Freestanding
  • Region: U.S. and Canada
  • Viewing Window: Yes
Freestanding FlaskScrubber with Viewing Window and Light
No Image

Catalog # 4420431

Discontinued
  • Style: Freestanding
  • Region: U.S. and Canada, International
  • Viewing Window: Yes

Programming a Labconco Glassware Washer

Literature & Resources

  • Brochures

    • Labconco Green Initiatives

      Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

    • FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

  • User's Manuals

    • Labconco Glassware Washer Quick Guide to Installation

      A guide to installing a Labconco Glassware Washer from requirements to testing.

    • Solutions to Automatic Glassware Washer Cleaning Problems

      Provides a comprehensive listing of problems associated with automatic glassware washers, along with the causes of those problems and suggested solutions.

    • SteamScrubber and FlaskScrubber Glassware Washers Manual (2007-Oct 2020)

      For catalog numbers: 4400320, 4400321, 4400330, 4400331, 4400420, 4400421, 4400430, 4400431, 4420320, 4420321, 4420330, 4420331, 4420420, 4420421, 4400430, 4400431, 4578020, 4578021, 4578030, 4578031, 4578120, 4578121, 4578130 and 4578131. For models manufactured 2007 to October 2020.

    • Wiring Diagram for FlaskScrubber Vantage Series Glassware Washers

      For models designed for 230 volt, 50/60 Hz operation. Part number is 4534600, Rev. C.

    • Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

      For models designed for 115 volt, 60 Hz operation. Part number is 4527300, Rev. A.

    • Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

      For models designed or 230 volt, 50/60 Hz operation. Part number is 4527400, Rev. A.

  • White Papers

    • Hand Washing Laboratory Glassware Study

      Provides the results of a Labconco study to determine the quantity of water used to hand wash laboratory glassware. People often assume that hand washing laboratory glassware is more economical than using an automated machine. This study seeks to disprove that assumption.

  • 3-Part Specs

    • FlaskScrubber and SteamScrubber Glassware Washers Specifications

  • CAD Drawings

    • 4420320 Undercounter FlaskScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

    • 4420321 Undercounter FlaskScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps

    • 4420330 Undercounter FlaskScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps

    • 4420331 Undercounter FlaskScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps

    • 4420420 Freestanding FlaskScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

    • 4420421 Freestanding FlaskScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps

    • 4420430 Freestanding FlaskScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps

    • 4420431 Freestanding FlaskScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps

  • Revit

    • FlaskScrubber Glassware Washer Revit Model

  • Declarations of Conformity

    • CE Declaration of Conformity - Glassware Washers

      For 4400xxx Series and 45780xx Series SteamScrubber Glassware Washers and 4420xxx Series and 45781xx Series FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers

    • ETL Authorization Mark for Glassware Washers

      This document from Intertek authorizes the use of the ETL mark on SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers.