Search

FlaskScrubber Analytical Laboratory Kit

FlaskScrubber Analytical Laboratory Kit
  • FlaskScrubber Analytical Laboratory Kit
  • Vial Insert, 12x32mm
  • 24 Pipette Insert
  • Graduated Cylinder Support, 4574600
  • FlaskScrubber Glassware Washer, Open with Graduated Cylinders
  • Upper Spindle Rack, 4668500 and 4668600
Catalog #: 4577400
Qty:

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers
  • Applicable Rack Types: Spindle

Specifications

  • Estimated Shipping Weight: 42.0 lbs
  • Estimated Shipping Weight metric: 19.0 kg

Outfits FlaskScrubber to produce contaminate-free labware. Includes 15x45mm Vial Insert (4574500), 12x32mm Vial Insert (4574400), 24-Place Pipette Insert (4575400), Graduated Cylinder Insert (4574600) and Upper Spindle Rack (4668500).

Accessory Kits for Labconco FlaskScrubber and SteamScrubber glassware washers.

Our Product Representatives Are Here To Help