Search

Fiberglass 30 Laboratory Hood

Fiberglass 30 2014 - 1005
  • Fiberglass 30 2014 - 1005
Catalog #: 3030004
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 30"
  • Region: U.S. and Canada
  • Blower Requirements: Integral explosion-proof blower included
  • Conformance: ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Explosion-Proof: Explosion-Proof Model
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 129.0 lbs
  • Estimated Shipping Weight metric: 59.0 kg
  • Dimensions: 30.0" w x 30.2" d x 54.0" h
  • Dimensions metric: 76.2 cm x 76.6 cm x 137.2 cm
  • Electrical: 115 volts, 60 Hz, Domestic

Compact, benchtop Fiberglass 30 Laboratory Hoods are designed for research, educational and clinical applications requiring small working space and efficient fume removal. The fiberglass liner is corrosion-resistant, durable, fire-resistant and light reflective. The smooth one-piece molded construction offers fewer crevices for easy cleaning.

Fiberglass 30 Laboratory Hoods are suitable for general chemistry applications. Explosion-proof models are available for applications involving high concentrations of flammable solvents. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower.



Our Product Representatives Are Here To Help

Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

  • User's Manuals

    • Fiberglass 30 Laboratory Fume Hoods Manual

      For catalog numbers: 3030000, 3030001, 3030002, 3030004, 3030005

      View Files

    • Wiring Diagram for Fiberglass 30 Laboratory Hoods

      For Fiberglass 30 Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 2834600, Rev. A.

      View Files

    • Wiring Diagram for Fiberglass 30 Laboratory Hoods

      For Fiberglass 30 Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 2834700, Rev. A.

      View Files

  • 3-Part Specs

    • Fiberglass 30 Laboratory Hoods Specifications

      View Files

  • CAD Drawings

  • Revit

  • Installation Qualification / Operation Qualification

    • IQ/OQ Protocol Installation Qualification/Operation Qualification Fiberglass 30 Laboratory Fume Hoods

      This Qualification Protocol is solely intended to be used with Labconco Fiberglass 30 Fume Hoods, which are new or relocated. 

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Fiberglass 30 Fume Hoods

      For Fiberglass 30 Fume Hood models: 3030000, 3030001, 3030002, 3030003, 3030004, and 3030005

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Purifier Logic+ A2 Biosafety Cabinet on Stand

Ventilation Product Accessories

From Airflow Monitors to Service Fixture Kits, Labconco offers numerous accessories that work in conjunction with ventilation enclosures.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.