Search

Glassware Accessories

Filter these products

Showing 1 - 1 of 1 Results

Slant Freeze Flask Holder
Slant Freeze Flask Holder

Catalog # 7369700

Price: $390.00

  • Applicable Products: 120 ml Fast-Freeze Flask Bottom, 1200 ml Fast-Freeze Flask Bottom, 150 ml Fast-Freeze Flask Bottom, 2000 ml Fast-Freeze Flask Bottom, 300 ml Fast-Freeze Flask Bottom, 40 ml Fast-Freeze Flask Bottom, 600 ml Fast-Freeze Flask Bottom, 750 ml Fast-Freeze Flask Bottom, 80 ml Fast-Freeze Flask Bottom, 900 ml Fast-Freeze Flask Bottom

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Filter Paper Installation Guide

      Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touch screen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING