Search

Exhaust Connection Kit for CApture BT

3187000 CApture BT Exhaust Kit
  • 3187000 CApture BT Exhaust Kit
Catalog #: 3187000
Qty:
Price: $570.00

Attributes

  • Applicable Products: CApture BT Fuming Systems

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg
  • Dimensions: 8" w x 8" d x 36" h
  • Dimensions metric: 20.3 x 20.3 x 91.4 cm

Connection allows the CApture BT Fuming Chamber to be connected to house exhaust or other exhaust system. Kit includes powder-coated steel connector with 5.0" (127 mm) diameter collar.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.