Search

Electric Hydraulic Lift Base Stands, 230 volts, 50 Hz

Electric Hydraulic Lift Base Stands feature an up/down switch so that height may be adjusted at any time. They support biosafety cabinets, filtered enclosures and vertical clean benches.

Electric Hydraulic Lift Base Stands offer the flexibility to be adjusted at any time. Height is infinitely adjustable from 25.5" to 33.5". They allow you to position the stand and the enclosure is supports to accommodate persons of different heights and wheelchair-bound users.

Filter these products

Showing 1 - 1 of 1 Results

5' Electric Hydraulic Lift Base Stand, 230 Volts, 50 Hz
Adjustable Height Base Stand

Catalog # 3780107

  • Applicable Products: PuriCare Procedure Stations, Purifier Cell Logic Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Hydraulic Lift: Electric
  • Nominal Width: 5'

Resources

lock Login or register to download resources

Brochures

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

View PDF (5.3 MB)

User's Manuals

Hydraulic Base Stand Instructions

Instructions for Labconco's Hydraulic Base Stands, an optional accessory for many Labconco laboratory ventillation products.

View PDF (96.5 KB)

Related Products