Search

Eight-Place Stainless Steel Rack for 170 ml Tubes

RapidVap Stainless Steel Racks Group
  • RapidVap Stainless Steel Racks Group
Catalog #: 7486300
Qty:
Price: $299.00

Attributes

  • Applicable Products: RapidVap Vacuum Evaporation System, RapidVap N2 Evaporation System

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Stainless steel racks hold RapidVap tubes upright.

Our Product Representatives Are Here To Help

Related Products

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.