Search

Easy-Clean Prop Rod - Short

BSC Prop Rod
  • BSC Prop Rod
Catalog #: 3430500
Qty:
Price: $135.00

Attributes

  • Applicable Products: Purifier Logic & Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 3.25" w x 7" d x 2.75" h
  • Dimensions metric: 8.3 x 17.8 x 7 cm

Easy-Clean Prop Rod holds the work surface in a raised position for easy cleaning of the sump area on Logic+ Biosafety Cabinets. Short version for use with service-fixtured biosafety cabinets. Long version for use with non-fixtured biosafety cabinets.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.