Search

Female Duct Coupling
  • Female Duct Coupling

Duct Couplings

PVC coupling provides connect between ductwork.

Filter these products

Showing 1 - 9 of 9 Results

Female Duct Coupling
Female Duct Coupling

Catalog # 7027500

Price: $142.00

  • Duct Nominal Diameter: 10"
Female Duct Coupling
Female Duct Coupling

Catalog # 5602300

Price: $153.00

  • Duct Nominal Diameter: 12"
Female Duct Coupling
Female Duct Coupling

Catalog # 4708900

Price: $122.00

  • Duct Nominal Diameter: 6"
Female Duct Coupling
Female Duct Coupling

Catalog # 4719200

Price: $131.00

  • Duct Nominal Diameter: 8"
Female Duct Coupling
Female Duct Coupling

Catalog # 5605300

Price: $465.00

  • Duct Nominal Diameter: 16"
Male Duct Coupling
Male Duct Coupling

Catalog # 2144700

Price: $60.50

  • Duct Nominal Diameter: 6"
  • Inside Diameter: 6.250"
  • Outside Diameter: 6.625"
Male Duct Coupling
Male Duct Coupling

Catalog # 7067300

Price: $115.00

  • Duct Nominal Diameter: 12"
Male Duct Coupling
Male Duct Coupling

Catalog # 4719900

Price: $72.25

  • Duct Nominal Diameter: 8"
  • Inside Diameter: 8.250"
  • Outside Diameter: 8.625"
Male Duct Coupling
Male Duct Coupling

Catalog # 7027800

Price: $106.00

  • Duct Nominal Diameter: 10"

Related Products

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.