Search

Drain Water Cooling Kits

Drain Water Cooling Kit
  • Drain Water Cooling Kit
Catalog #: 4591901
Qty:
Price: $975.00

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 3.6 kg
  • Electrical: 230 volt, 50/60 Hz

For 230V, 50/60 Hz operation. For use with washers manufactured before October 2020.

Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When the washer's drainage pump is activated, the solenoid valve opens releasing the flow of cold tap water to the drain.

Our Product Representatives Are Here To Help