Search

Drain Pump 115V

Drain Pump 115V
  • Drain Pump 115V
Catalog #: 4584300
Qty:
Price: $123.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

115V Drain Pump for FlaskScrubber and Steamscrubber Glassware Washers.

Replacement parts and accessory parts for Labconco glassware washers.