Skip to main content
Door Prefilters for 4' Evidence Drying Cabinet, package of 6
Product model
Catalog # 3872601

Door Prefilters for 4' Evidence Drying Cabinet, package of 6

Door Prefilters for 4' Evidence Drying Cabinet, package of 6
Door Prefilters for 4' Evidence Drying Cabinet, package of 6

Polyester prefilters trap larger particles in air entering the cabinet. MERV 11 rating. Precut to fit the door of 4' Protector Evidence Drying Cabinets. Package of 6.

Filter Type
Carbon
HEPA
Prefilters & Postfilters
ULPA
None
Adsorption Weight/volume
10% (0.75 Lbs.)/850 Ml of 37% Formalin
10% (0.88 Lbs.)/800 Ml of 50% Ammonia
10% (1.33 Lbs.)/1512 Ml of 37% Formalin
10% (1.52 Lbs.)
None
Up to One-third of Filter Weight
Varies Depending on Chemical
Filter Flow Type
Exhaust
None
Supply
Filter Length (inches)
10 to 20
20 to 30
30 to 40
40 to 50
50 to 60
None
Rated Cfm
1175 Cfm
189 Cfm
327 Cfm
None
Static Pressure Differential
0.6
0.64/0.74
None
Enclosure Nominal Width
2'
3'
4'
5'
6'
8'
None
Enclosure Width
6'
None

Need help with this selection?

Talk to an Expert