Search

Distillation Grid Kit

Distillation Grid Kit
  • Distillation Grid Kit
Catalog #: 9725244
Qty:

Attributes

  • Applicable Products: Protector XL Floor-Mounted Laboratory Hoods
  • Enclosure Width: 4'

Specifications

  • Estimated Shipping Weight: 19.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Kits include stainless steel rods, connectors, instruction sheet and drill template.

Literature & Resources

  • User's Manuals

    • Distillation Grid Field Installation Guide

      Provides the installation procedure and diagrams needed to field install distillation grids on Labconco fume hoods.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.