Search

Detergent Storage Cabinet

Detergent Cover, 4643000, Closed
  • Detergent Cover, 4643000, Closed
  • Detergent Cover, 4643000, Open
Catalog #: 4643000
Qty:
Price: $660.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 13.6 kg
  • Dimensions: 8.1" w x 20.7" d x 18.7" h
  • Dimensions metric: 20.6 x 52.6 x 47.5 cm

Detergent Storage Cabinet provides convenient compartment to store automatic detergent dispense pumps and bottles for Labconco SteamScrubber and FlaskScrubber Washers. Constructed of type 304 stainless steel.

Automatic dispenser kits and storage for detergent and neutralizing acid rinse with Labconco glassware washers.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files