Search

Culture Tube Insert Retainer Top

Culture Tube Insert Retainer Top 4401401-1500
  • Culture Tube Insert Retainer Top 4401401-1500
Catalog #: 4401401
Qty:
Price: $111.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers
  • Applicable Rack Types: Standard, Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg
  • Dimensions: 18.5"w x 8.4"d x .3"h

Type 304 stainless steel top is for use with Culture Tube Inserts 4588600, 4402001 and 4402101. One Retainer Top is included with Culture Tube Insert 4588600.

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help