Search

Culture Tube Insert - 240 tube capacity

Culture Tube Insert - 242 tube capacity
  • Culture Tube Insert - 242 tube capacity
Catalog #: 4588600
Qty:
Price: $305.00

Attributes

  • Applicable Rack Types: Standard, Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 18"w x 8.6"d x 4.5"h

Holds 240 each 10 to 12 mm OD tubes. Includes Retainer Top 4401401. Grid size is 16.8 mm x 16.8 mm. Dimensions: 18.0" w x 8.6" d x 4.5" h (46 x 22 x 11 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

      Contains an overview, selection guide, features and benefits, specifications, ordering information, dimensional drawings, accessories and companion products about SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers.

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.