Search

Cooling Fan

Labconco icon 75h
  • Labconco icon 75h
Catalog #: 4598500
Qty:
Price: $35.75

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Cooling Fan for FlaskScrubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.