Search

CentriVap Mobile System 230V

CentriVap Mobile Concentrator System
  • CentriVap Mobile Concentrator System
Catalog #: 7812035-W1
Qty:
Sale Price: $6,807.50 Price: $13,615.00

Attributes

  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Specifications

  • Estimated Shipping Weight: 210.0 lbs
  • Estimated Shipping Weight metric: 95.0 kg
  • Dimensions: 14.1" w x 27.9" d x 38.2" h
  • Dimensions metric: 35.8 x 70.9 x 97.0 cm
  • Electrical: 230V, 50 Hz, 8A

CentriVap Mobile System. 230V, 50Hz, British (UK) Plug & Receptacle. New, never used. Photo is representative only.

Serial Number: 190778401

 

CentriVap Mobile Systems combine the separate vacuum concentrator and cold trap components into one space-saving console and include casters for portability from laboratory to laboratory. A 12-13 mm Rotor and Solvent Trap are also included. The interior can accommodate a vacuum pump — the only additional component necessary to begin processing.

Our Product Representatives Are Here To Help