Search

CentriVap Gel Dryer Concentrator Systems
  • CentriVap Gel Dryer Concentrator Systems
  • CentriVap Gel Dryer Concentrator Systems
  • CentriVap Gel Dryer Concentrator Systems
  • CentriVap Gel Dryer Concentrator Systems

CentriVap Gel Dryer Concentrator Systems

Discontinued

CentriVap Gel Dryer Systems include the CentriVap Benchtop Concentrator, Cold Trap, Gel Dryer and connecting tubing organized under one catalog number. The Gel Dryer is also available as a separate component.

These systems allow the gel dryer and concentrator to share a cold trap. Each system includes a Gel Dryer, Benchtop Concentrator, Cold Trap, 12-13 mm Rotor, 3-Way Valve and Vacuum Tubing.



Showing 1 - 3 of 3 Results

CentriVap Gel Dryer System
No Image

Catalog # 7475010

Discontinued
  • Region: U.S. and Canada
  • Lid Type: Acrylic
  • Receptacle and Plug Type: North America, 115 volts, 15 amps
  • Style: Benchtop
  • Type/Application: Gel Drying
CentriVap Gel Dryer System
No Image

Catalog # 7475011

Discontinued
  • Region: International
  • Lid Type: Acrylic
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: Gel Drying
CentriVap Gel Dryer System
No Image

Catalog # 7475012

Discontinued
  • Region: U.S. and Canada
  • Lid Type: Acrylic
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Gel Drying

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • User's Manuals

    • CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

      This guide is in English, Italian, French, German and Spanish.

    • CentriVap Centrifugal Concentrators and Cold Traps Manual

      Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

    • CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

    • Gel Dryer Manual

      For catalog numbers: 4330100, 4330150

    • Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

    • Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

    • Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

      For validation of predetermined CentriVap Centrifugal Concentrator and Cold Trap specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Concentrators and Cold Traps.

Related Products

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.