Search

CentriVap Complete Vacuum Concentrator with Heat Boost 115V

CentriVap Complete Vacuum Concentrator with Heat Boost 115V
  • CentriVap Complete Vacuum Concentrator with Heat Boost 115V
  • CentriVap Complete Vacuum Concentrator with Heat Boost 115V
  • CentriVap Complete Vacuum Concentrator with Heat Boost 115V
  • CentriVap Complete Vacuum Concentrator with Heat Boost 115V
Catalog #: 7315022-W1
Qty:
Sale Price: $9,455.00 Price: $18,910.00

Attributes

  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Specifications

  • Estimated Shipping Weight: 145.0 lbs
  • Estimated Shipping Weight metric: 66.0 kg
  • Dimensions: 26.1" w x 22.7" d x 16.9" h
  • Dimensions metric: 66.3 x 57.7 x 42.9 cm
  • Electrical: 115V, 60 Hz, 12A

CentriVap Complete Vacuum Concentrator with Heat Boost. 115V, 60Hz. Test unit; was never installed/used. Small scratch on front panel. Lid has light scratches/scuffs; housing has minor scratches. Photos are of actual unit (cart not included). Sample tubes are required (not included).

Serial Number: 200593887

View an equivalent item in new condition.

 

The all-in-one CentriVap Complete Vacuum Concentrator houses every component you need to begin processing multiple samples; vacuum concentrator, -50° C cold trap, diaphragm pump, rotor and CentriZap strobe light. Just add your samples in the containers of your choice and start concentrating. Using centrifugal force, vacuum and controlled heat, the CentriVap Complete speeds concentration of samples used in a variety of applications found in molecular biology, proteomics, genomics, cell biology, microbiology, biochemistry, drug discovery and analytical chemistry.

Acid-resistant models are available for corrosive chemical use. Other models feature Heat Boost, which surrounds the chamber wall, to further speed evaporation of high boiling point solvents. 

Our Product Representatives Are Here To Help