Search

CentriVap Benchtop Centrifugal Vacuum Concentrator with Acrylic Lid 115V

Attributes

  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Specifications

  • Estimated Shipping Weight: 48.0 lbs
  • Estimated Shipping Weight metric: 22.0 kg
  • Dimensions: 14.7" w x 19.3" d x 11.7" h
  • Dimensions metric: 37.3 x 49.0 x 29.7 cm
  • Electrical: 115V, 50/60 Hz, 12A

Catalog #
7810010-W1

Price: $5,670.00
Sale Price: $2,835.00

file_download Download Datasheet

CentriVap Benchtop Concentrator with acrylic lid. 115V, 50/60Hz. Carton was opened but unit was never used. Scratch on lid. Photo is representative only. Vacuum pump, CentriVap Cold Trap, rotor and sample tubes are required (not included).

Serial Number: 190778326

View an equivalent item in new condition.

 

CentriVap Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. As many as 132 samples may be processed at once. Sample sizes range from a few microliters up to 25 milliliters.