Search

Ceiling Enclosure Kits

Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, and XL Laboratory Hood. These 3-Sided Ceiling Enclosure Kits include three glacier white powder-coated steel ceiling enclosure panels, one for the front of the hood and one for each side of the hood.

Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, XL, XLE, Stainless Steel or PVC Laboratory Hood.

Showing 1 - 3 of 3 Results

Three-sided Ceiling Enclosure Kit, 31.7" deep, 5' wide, 18.6-24.4" h
No Image

Catalog # 9414502

  • Ceiling Enclosure Height: 18.6-24.4"
  • Applicable Products: Protector Premier Laboratory Hoods, Protector XL Benchtop Laboratory Hoods
  • Enclosure Width: 5'
Three-sided Ceiling Enclosure Kit, 37.7" deep, 5' wide, 18.6-24.4" h
No Image

Catalog # 9414512

  • Ceiling Enclosure Height: 18.6-24.4"
  • Applicable Products: Protector XL Benchtop Laboratory Hoods, Protector XStream Laboratory Hoods
  • Enclosure Width: 5'
Three-sided Ceiling Enclosure Kit, 43.7" deep, 5' wide, 18.6-24.4" h
No Image

Catalog # 9414522

  • Ceiling Enclosure Height: 18.6-24.4"
  • Applicable Products: Protector XL Laboratory Hoods
  • Enclosure Width: 5'

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.