Search

CApture Portable Fuming System 230V

3420000 CApture Portable Fuming System
  • 3420000 CApture Portable Fuming System
  • 3420000 CApture Portable Fuming System Case
Catalog #: 3420020-W1
Qty:
Sale Price: $1,207.50 Price: $2,415.00

Attributes

  • Product Category: Forensic Enclosures

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 13.6 kg
  • Dimensions: 15.5" w x 19.0" h x 10.75" d (open) or 11.6" w x 19.25" h x 10.75" d (collapsed)
  • Dimensions metric: 39.4 x 48.3 x 27.3 cm (open) or 29.5 x 48.9 x 27.3 cm (collapsed)
  • Electrical: 230V, 50/60 Hz, 0.5A

CApture Portable Fuming System. 230V, 50/60Hz, British (UK) Plug Type. New, never used. Photos are representative only.

Serial Number: 160222679

 

CApture Portable Fuming System features a patented collapsible design; clear, polycarbonate chamber; heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C); two heater receptacles with heater door to accommodate heater pans. Ten aluminum heater pans are included; Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook; stainless steel hook and perforated tray; control panel with LCD for displaying set point or actual heater temperature with "Up," "Down," and "Set" buttons for programming set point temperature; three-way heater/off/vent switch; rear-mounted main power switch/circuit breaker; leveling foot with locking pin; epoxy-coated steel housing; buit-in exhaust blower; particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles; CE conformity marking; 6' (1.8 meters) power cord with plug; actual weight 24 lbs (10.9 kg); shipping weight 30 lbs. (13.6 kg)

Our Product Representatives Are Here To Help