Search

Canopy Hood

Canopy Hood
  • Canopy Hood
  • Canopy Connection Kit for 4' PuriCare Procedure Station
Catalog #: 4799000
Qty:

Attributes

  • Product Subcategory: Steam and Heat Removal
  • Nominal Width: 4'
  • Style: Canopy

Specifications

  • Estimated Shipping Weight: 205.0 lbs
  • Estimated Shipping Weight metric: 93.0 kg
  • Dimensions: 48.0" w x 30.0" d x 18.0" h
  • Dimensions metric: 120.0 cm x 76.2 cm x 45.7 cm
  • Electrical: N/A

Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and autoclaves. The hood may be installed on a wall or suspended from the ceiling for peninsular and corner locations. Coupled with a blower and ductwork, the Canopy Hood can operate at a wide range of exhaust rates.



Our Product Representatives Are Here To Help

Fume Hoods Overview 2013

Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

    • Canopy Hoods Catalog Section

      Page 99 of the Protector Laboratory Fume Hoods and Ductless Enclosures Catalog. Contains an overview, features and benefits, ordering information and dimensional drawings for Canopy Hoods.

      View Files

  • User's Manuals

    • Canopy Laboratory Hoods Manual

      For catalog numbers: 4799000 and 7099000

      View Files

  • CAD Drawings

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Purifier Logic+ A2 Biosafety Cabinet on Stand

Ventilation Product Accessories

From Airflow Monitors to Service Fixture Kits, Labconco offers numerous accessories that work in conjunction with ventilation enclosures.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.