Search

Bulk Tray Dryers (Pre-2017)
  • Bulk Tray Dryers (Pre-2017)

Bulk Tray Dryers (Pre-2017)

FreeZone Bulk Tray Dryers are compatible with any FreeZone 6, 12 or 18 Liter Freeze Dry System. Three heated shelves provide ample room for bulk samples or samples in serum bottles or vials. They are available with or without a 6-Port Manifold that includes six valves for connection of flasks or other freeze dry glassware.

Showing 1 - 10 of 10 Results

Bulk Tray Dryer 115V
No Image

Catalog # 7806020

Discontinued
  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Bulk Tray Dryer with 6-Port Manifold 115V
No Image

Catalog # 7806021

Discontinued
  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Built-In Option: Pre-installed 6-Port Tray Dryer Manifold #7726500
Bulk Tray Dryer 230V EU
No Image

Catalog # 7806030

Discontinued
  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Bulk Tray Dryer with 6-Port Manifold 230V EU
No Image

Catalog # 7806031

Discontinued
  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Built-In Option: Pre-installed 6-Port Tray Dryer Manifold #7726500
Bulk Tray Dryer 230V US
No Image

Catalog # 7806040

Discontinued
  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Bulk Tray Dryer with 6-Port Manifold 230V US
No Image

Catalog # 7806041

Discontinued
  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Built-In Option: Pre-installed 6-Port Tray Dryer Manifold #7726500
Bulk Tray Dryer 230V UK
No Image

Catalog # 7806060

Discontinued
  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Bulk Tray Dryer with 6-Port Manifold 230V UK
No Image

Catalog # 7806061

Discontinued
  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Built-In Option: Pre-installed 6-Port Tray Dryer Manifold #7726500
Bulk Tray Dryer 230V AUS/CHN
No Image

Catalog # 7806070

Discontinued
  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Bulk Tray Dryer with 6-Port Manifold 230V AUS/CHN
No Image

Catalog # 7806071

Discontinued
  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Built-In Option: Pre-installed 6-Port Tray Dryer Manifold #7726500

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touch screen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.