Search

Bulk Tray Dryer 230V US

Bulk Tray Dryer 230V US
  • Bulk Tray Dryer 230V US

Catalog #: 7806040

Discontinued Item

View replacement: Bulk Tray Dryer (780601010)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: U.S. and Canada
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Vacuum Pump Displacement Required: 144 L/min or larger

Specifications

  • Estimated Shipping Weight: 202.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg
  • Dimensions: 27.1"h x 32.0"w x 19.5"d
  • Electrical: North America, 230 volts

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touch screen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Legacy Freeze Dryers

Discontinued

FreeZone Legacy Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop models are offered, with collectors that reach -50° C.

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Discontinued Freeze Dry Systems

Discontinued

FreeZone Freeze Dry Systems are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.