Search

Bulk Tray Dryer 230V EU

Bulk Tray Dryer 230V EU
  • Bulk Tray Dryer 230V EU

Catalog #: 7806030

Discontinued Item

View replacement: Bulk Tray Dryer (780601030)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Vacuum Pump Displacement Required: 144 L/min or larger

Specifications

  • Estimated Shipping Weight: 202.0 lbs
  • Estimated Shipping Weight metric: 92.0 kg
  • Dimensions: 27.1"h x 32.0"w x 19.5"d
  • Dimensions metric: 68.8 x 81.3 x 49.5 cm
  • Electrical: 230 volts, 50/60 Hz, 4 amps

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • 6-Port Manifold for FreeZone Stoppering Tray Dryers and Bulk Tray Dryers Instruction Sheet

      Provides installation and valve operation instructions.

    • Isolation Valve for FreeZone Stoppering Tray Dryer and Bulk Tray Dryer Instruction Sheet

      Provides installation instructions.

  • Declarations of Conformity

    • CE Declaration of Conformity - FZ Bulk Tray Dryer

      Declaration of Conformity for applicable models of the FreeZone Bulk Tray Dryer

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.