Skip to main content
Basic 70 Laboratory Hood
Product model
Catalog # 2246401

Basic 70 Laboratory Hood

Basic 70 Laboratory Hood

Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are economical and have a smaller overall height and depth than traditional hoods so they fit in areas with low ceilings or narrow aisles. Choose from 4 and 6-foot widths.

Both standard and built-in blower models are available.

Features

Features (All Models)

  • By-pass airflow design
  • Durable glacier white powder-coated 16 gauge steel exterior and interior resists chemical exposure
  • Vertical-rising tempered safety glass sash
  • Adjustable two-piece baffle
  • Curved air foil that lifts off for cleaning
  • Removable front panel for access to electrical wiring
  • Right side fixture panel factory-prepared to accept up to three service fixtures, one electrical duplex and one airflow monitor (kits sold separately)
  • Right interior wall factory-prepared for one cupsink and turret (cupsink and turret kit sold separately)
  • Powder-coated steel 10.3” OD exhaust connection
  • ETL listed (115V models)
  • CE conformity (220V models)
     

Vapor-Proof Models Feature

  • Pre-wired 100-watt vapor-proof incandescent light
  • Pre-wired light and blower switches
     

Explosion-Proof Models Feature

  • Explosion-proof incandescent light fixture (requires installation; bulb not included)
  • Furnished without switches and wiring as these must conform to local codes
     

Models with Blower Module Feature

  • Belt-driven blower with adjustable sheave
  • Powder-coated steel base and housing
  • Corrosion-resistant coated steel impeller
     

Options

  • 4' and 6' widths
  • Versatile built-in blower that mounts on top of the hood liner, above the hood or at a remote location
  • Explosion-proof light and blower
  • International electrical configurations
  • Unassembled hoods
     

Required Accessories

  • Remote Blower (except Built-In Blower Models)
  • Ductwork
  • Base cabinet(s) or stand
  • Solid Epoxy Flat Work Surface
     

Optional Accessories

  • Service Fixture Kits
  • Electrical Receptacle Kits
  • Cupsink and Turret Kit
  • Guardian Airflow Monitor Kit
  • Sash Stop Kit
  • Right Side Finish Panel Kit
Select all options to find a Catalog #
Nominal Width
Blower Requirements
Explosion-proof
Lighting
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Educational Fume Hoods & Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

Basic Laboratory Hoods Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Basic Fume Hoods

View Now

Need help finding specific information?

Contact Us

Basic Laboratory Hoods CAD Files

View Now

Need help finding specific information?

Contact Us